IESNA:LM-63-2002
[TEST]P1344314
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902765DE010 E3A301WMH_6500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 6500K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 6500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]417
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
14.4 21.6 32.9 54.1 102.5 282.2 651.5 1276.4 1912.8 2131.8
2327.4 2462.8 2612.7 2739.8 2822.3 2908.1 2957.3 2972.8 2944.1 2881.3
2798.4 2674 2548 2402.7 2262 2057.7 1817.4 1534.1 1293.8 678.3
291.3 73.8 31.8 11.7 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.4 21.6 33.7 53.7 104.8 294.3 681.4 1252.2 1891.2 2124.6
2284.3 2443.2 2587.7 2700.8 2801.1 2869.2 2914.9 2919.5 2889.6 2835.1
2753 2647.8 2515.1 2383 2231.7 2011.5 1795.9 1533.7 1249.2 674.5
293.2 70.7 31 12.1 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0
14.4 21.2 33.3 53 102.9 275.4 643.1 1231.4 1843.9 2047.1
2242.7 2403.8 2530.2 2632.7 2713.7 2783.3 2817.7 2824.5 2799.6 2748.1
2667.5 2571 2461.3 2298.7 2135.6 1943 1700.9 1442.9 1193.2 641.6
270.5 70 30.3 12.5 3.8 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.4 21.2 33.3 53.3 102.5 266.3 645.8 1196.2 1767.1 1999.8
2172.7 2324.8 2437.9 2533.2 2605.5 2658.8 2686.8 2691.4 2669.8 2618
2549.9 2458.7 2338.4 2200.3 2031.6 1833.3 1590.4 1363.1 1093 566.3
259.1 72.6 30.3 12.1 4.2 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.4 20.8 32.9 52.2 95.7 261 614 1131.5 1684.6 1872.7
2046.3 2199.2 2311.1 2394.8 2457.2 2498 2524.5 2530.9 2510.5 2465.1
2394.4 2303.2 2171.2 2032.3 1868.5 1642.7 1432.7 1208.7 974.5 500.1
233.4 72.6 28.4 12.1 4.2 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.4 21.2 33.3 51.5 95.3 240.6 555.7 1046 1557.9 1751.6
1914.7 2044.4 2158.3 2237 2294.5 2332 2352.8 2354.3 2335.4 2291.1
2218.8 2115.6 1983.9 1840.9 1661.6 1466.4 1265.5 1058.2 846.7 424.9
202 70.4 27.2 11.7 4.5 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.4 20.4 32.5 50.7 90.8 231.9 504.7 936 1427 1600.7
1746.7 1867.4 1956.3 2033.8 2087.2 2117.4 2134.8 2132.2 2107.6 2052
1976 1873.8 1740.6 1599.1 1422.9 1248.4 1049.8 863.7 676.4 337.8
170.6 63.2 25.3 11.7 4.5 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.4 20.8 31.8 50.3 84.4 209.6 460.8 824.4 1259.4 1421.3
1557.9 1669.9 1760.3 1818.6 1863.2 1884.8 1891.6 1881.8 1849.2 1795.9
1712.6 1613.1 1475.8 1342.3 1181.5 1024.5 859.9 698 546.3 281.5
142.2 59.4 23.1 11.3 4.5 1.1 0 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.4 20.8 31 48 78.7 188 409 727.9 1097.1 1238.6
1359.7 1461.1 1533.3 1583.6 1616.2 1627.5 1625.3 1605.2 1569.6 1509.1
1438 1336.6 1212.9 1068.7 944.3 791.1 652.6 538.7 418 220.2
121.8 54.9 21.2 10.2 4.5 1.5 0 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.4 20.4 31 46.9 75.7 171.8 356.8 626.9 945 1058.5
1159.5 1231 1291.2 1331.7 1350.2 1351 1339.2 1310.5 1269.3 1214
1131.5 1040 937.5 823.2 716.2 600.4 501.3 403.7 325.4 179.3
98.7 50.3 18.9 9.1 4.2 1.5 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
14.4 18.5 24.6 32.2 42.4 53.7 76.8 107.1 127.9 131.3
131.7 130.5 127.5 124.5 119.5 113.5 106.3 98 90.4 81.7
73 65.4 58.3 51.1 43.5 35.2 26.9 20.8 16.3 10.2
6.1 3.4 1.5 0.8 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
14.4 16.6 18.5 20.1 20.8 21.2 20.8 18.9 16.3 15.5
14.4 13.2 12.1 11.3 10.6 9.5 8.7 7.6 6.4 5.3
4.5 3.8 3.4 3 2.3 1.9 1.5 1.1 1.1 0.4
0 0 0 0 0.4 0.4 0.8 0.8 0.8 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0.8 0.8 0
14.4 14.8 13.6 12.5 11 9.5 7.9 6.4 5.3 4.5
4.2 3.8 3.4 3 2.6 2.3 1.9 1.5 1.1 1.1
0.8 0.8 0.8 0.8 0.4 0.4 0.4 0 0 0
0.4 0.4 0.4 0.8 0.8 0.8 1.1 1.1 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
14.4 12.5 10.2 8.3 6.8 4.9 3.8 2.3 1.5 1.1
0.8 0.8 0.4 0.4 0.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.4 0.8 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.8 0.8 0.8 0.8 0
14.4 10.6 8.3 6.1 4.5 3 1.5 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.1 0.8 0.8 0.4 0.4 0.4 0
14.4 10.2 7.6 5.3 3.4 1.9 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.8 1.1 1.5 1.5 1.9 1.9 1.9 1.9
1.9 1.5 1.5 1.1 1.1 0.8 0.4 0 0
14.4 9.8 7.2 4.9 3.4 1.9 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 1.1 1.1 1.5 1.9 1.9 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
